Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-110/102-000
Part Number
|
---|
231-110/102-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Case material | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.53 € | 50 Pieces Per Package | 1 pack | 6 Days | 15 | 320 | 26.50 | 14.3 | 50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 10 | 10 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + cover |
Loading...
Connection direction | straight | No. of rows | 1 | Pin strip type (category) | Socket enclosure - cable |
---|---|---|---|---|---|
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 231 | Industrial goods | Yes |
This page is 1-conductor female plug with integrated end plate 231, part number 231-110/102-000.
You can find the detail information about specifications and dimensions on part number 231-110/102-000.
Configure
Basic Attributes
Product size (depth)(mm)
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Contact material
Case material
Colour
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-104/026-000/033-000 |
231-104/102-000 |
231-105/102-000 |
231-110/102-000/035-000 |
231-110/102-047 |
231-111/026-047 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Case material | Colour | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
375.35 € | 100 Pieces Per Package | 1 pack | 6 Days | 15 | 320 | 21.5 | 14.3 | 56.45 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + snap-in nibs | |||
280.11 € | 100 Pieces Per Package | 1 pack | 6 Days | 15 | 320 | 20.00 | 14.3 | 26.50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + cover | |||
341.73 € | 100 Pieces Per Package | 1 pack | 6 Days | 15 | 320 | 25 | 14.3 | 26.50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 5 | 5 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + cover | |||
- | 420.17 € | 50 Pieces Per Package | 1 pack | 4 Days | 15 | 320 | 50.00 | 14.3 | 61.50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 10 | 10 | Cathode copper | Polyphthalamide (PPA GF) | Grey | - | ||
- | 409.93 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 15 | 320 | 26.50 | 14.3 | 50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 10 | 10 | Cathode copper | Polyphthalamide (PPA GF) | Grey | - | |
- | 201.67 € | 25 Pieces Per Package | 1 pack | 4 Days | 15 | 320 | 26.45 | 14.3 | 56.50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 11 | 11 | Cathode copper | Polyphthalamide (PPA GF) | Grey | - |