Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-314/102-000
Part Number
|
---|
231-314/102-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Case material | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.68 € | 25 Pieces Per Package | 1 pack | 26 Days | - | 320 | 26.45 | 14.3 | 71.12 | - | 2.5 | 0.08 | 12 | 28 | 5.08 | +85 | -60 | 9 | 14 | 14 | Cu-alloy, tin plated | Polyamide 6.6 | Orange | encodable |
Loading...
Connection direction | straight | No. of rows | 1 | Pin strip type (category) | Socket enclosure - cable |
---|---|---|---|---|---|
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 231 | Industrial goods | Yes |
This page is 1-conductor female plug with integrated end plate 231, part number 231-314/102-000.
You can find the detail information about specifications and dimensions on part number 231-314/102-000.
Configure
Basic Attributes
Nominal current(A)
Product size (depth)(mm)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Contact material
Case material
Colour
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-104/026-000/033-000 |
231-104/102-000 |
231-105/102-000 |
231-315/102-000 |
231-318/102-000 |
231-319/102-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Case material | Colour | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
375.35 € | 100 Pieces Per Package | 1 pack | 26 Days | 15 | 320 | 21.5 | 14.3 | 56.45 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + snap-in nibs | |||
280.11 € | 100 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 20.00 | 14.3 | 26.50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + cover | |||
341.73 € | 100 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 25 | 14.3 | 26.50 | - | 2.5 | 0.08 | 12 | 28 | 5 | - | - | 9 | 5 | 5 | Cathode copper | Polyphthalamide (PPA GF) | Grey | + cover | |||
246.49 € | 25 Pieces Per Package | 1 pack | 25 Days | - | 320 | 26.45 | 14.3 | 76.20 | - | 2.5 | 0.08 | 12 | 28 | 5.08 | +85 | -60 | 9 | 15 | 15 | Cu-alloy, tin plated | Polyamide 6.6 | Orange | encodable | |||
123.24 € | 10 Pieces Per Package | 1 pack | 8 Days | - | 320 | 26.45 | 14.3 | 91.44 | - | 2.5 | 0.08 | 12 | 28 | 5.08 | +85 | -60 | 9 | 18 | 18 | Cu-alloy, tin plated | Polyamide 6.6 | Orange | encodable | |||
128.84 € | 10 Pieces Per Package | 1 pack | 26 Days | - | 320 | 26.45 | 14.3 | 96.52 | - | 2.5 | 0.08 | 12 | 28 | 5.08 | +85 | -60 | 9 | 19 | 19 | Cu-alloy, tin plated | Polyamide 6.6 | Orange | encodable |