1-conductor female plug with integrated end plate 231【10-100 Pieces Per Package】

1-conductor female plug with integrated end plate 231

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-102/102-000
231-103/102-000
231-103/102-047/032-000
231-104/026-000/033-000
231-104/102-000
231-105/102-000
231-106/026-047/034-000
231-106/102-000
231-107/026-047/034-000
231-107/102-000
231-108/102-000
231-109/102-000
231-110/102-000
231-110/102-000/035-000
231-110/102-047
231-111/026-047
231-111/102-000/035-000
231-112/102-000
231-113/026-000
231-113/102-000
231-114/026-000
231-114/102-000
231-115/026-000
231-116/102-000
231-117/102-000
231-118/026-000
231-118/102-000
231-118/102-000/035-000
231-119/026-000
231-119/102-000
231-119/102-000/035-000
231-120/026-000
231-120/102-000
231-121/102-000
231-122/026-000/035-000
231-122/026-047
231-123/102-000
231-124/026-000
231-124/026-047
231-124/102-000
231-302/102-000
231-303/102-000
231-304/102-000
231-305/102-000
231-306/102-000
231-308/102-000
231-309/102-000
231-310/102-000
231-310/102-000/034-000
231-311/102-000
231-312/102-000
231-313/102-000
231-314/102-000
231-315/102-000
231-318/102-000
231-319/102-000
231-320/102-000
231-321/102-000
231-322/102-000
231-323/102-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
AWG max. AWG (min.) Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Total number of pins Pins per row Contact material Case material Colour Connector features

151.25 €

100 Pieces Per Package

1 pack 7 Days 1532014.310.0026.50-2.50.0812285--922Cathode copperPolyphthalamide (PPA GF)Grey+ cover

212.88 €

100 Pieces Per Package

1 pack 7 Days 153201514.326.50-2.50.0812285--933Cathode copperPolyphthalamide (PPA GF)Grey+ cover
-

173.65 €

50 Pieces Per Package

1 pack 4 Days 153201514.356.50-2.50.0812285--933Cathode copperPolyphthalamide (PPA GF)Grey+ lateral latch

375.35 €

100 Pieces Per Package

1 pack 8 Days 1532021.514.356.45-2.50.0812285--944Cathode copperPolyphthalamide (PPA GF)Grey+ snap-in nibs

280.11 €

100 Pieces Per Package

1 pack 7 Days 1532020.0014.326.50-2.50.0812285--944Cathode copperPolyphthalamide (PPA GF)Grey+ cover

341.73 €

100 Pieces Per Package

1 pack 8 Days 153202514.326.50-2.50.0812285--955Cathode copperPolyphthalamide (PPA GF)Grey+ cover
-

326.84 €

50 Pieces Per Package

1 pack Available 26 Days 1532031.5014.361.45-2.50.0812285--966Cathode copperPolyphthalamide (PPA GF)Grey-

207.27 €

50 Pieces Per Package

1 pack 7 Days 1532026.5014.330-2.50.0812285--966Cathode copperPolyphthalamide (PPA GF)Grey+ cover
-

323.81 €

50 Pieces Per Package

1 pack 4 Days 1532036.5014.361.45-2.50.0812285--977Cathode copperPolyphthalamide (PPA GF)Grey-

240.88 €

50 Pieces Per Package

1 pack 8 Days --------------------

274.49 €

50 Pieces Per Package

1 pack 7 Days 1532026.5014.340-2.50.0812285--988Cathode copperPolyphthalamide (PPA GF)Grey+ cover

296.92 €

50 Pieces Per Package

1 pack 7 Days 1532026.5014.345.00-2.50.0812285--999Cathode copperPolyphthalamide (PPA GF)Grey+ cover

330.53 €

50 Pieces Per Package

1 pack 7 Days 1532026.5014.350-2.50.0812285--91010Cathode copperPolyphthalamide (PPA GF)Grey+ cover
-

420.17 €

50 Pieces Per Package

1 pack 4 Days 1532050.0014.361.50-2.50.0812285--91010Cathode copperPolyphthalamide (PPA GF)Grey-
-

409.93 €

50 Pieces Per Package

1 pack Available 4 Days 1532026.5014.350-2.50.0812285--91010Cathode copperPolyphthalamide (PPA GF)Grey-
-

201.67 €

25 Pieces Per Package

1 pack 4 Days 1532026.4514.356.50-2.50.0812285--91111Cathode copperPolyphthalamide (PPA GF)Grey-
-

256.88 €

25 Pieces Per Package

1 pack Available 4 Days 15-------------1-Cathode copperPolyphthalamide (PPA GF)Grey-

201.67 €

25 Pieces Per Package

1 pack 7 Days 1532026.5014.360.00-2.50.0812285--91212Cathode copperPolyphthalamide (PPA GF)Grey+ cover

212.88 €

25 Pieces Per Package

1 pack 7 Days 1532026.4514.366.50-2.50.0812285--91313Cathode copperPolyphthalamide (PPA GF)Grey+ actuator

212.88 €

25 Pieces Per Package

1 pack 25 Days 1532026.5014.365.00-2.50.0812285--91313Cathode copperPolyphthalamide (PPA GF)Grey+ cover

229.68 €

25 Pieces Per Package

1 pack 25 Days 1532026.4514.371.5-2.50.0812285--91414Cathode copperPolyphthalamide (PPA GF)Grey+ actuator

229.68 €

25 Pieces Per Package

1 pack 25 Days 1532026.5014.370.00-2.50.0812285--91414Cathode copperPolyphthalamide (PPA GF)Grey+ cover

246.49 €

25 Pieces Per Package

1 pack 7 Days 1532026.4514.376.50-2.50.0812285--91515Cathode copperPolyphthalamide (PPA GF)Grey+ actuator

263.29 €

25 Pieces Per Package

1 pack 26 Days 1532026.5014.380.00-2.50.0812285--91616Cathode copperPolyphthalamide (PPA GF)Grey+ cover

280.11 €

25 Pieces Per Package

1 pack 25 Days 1532026.5014.385.00-2.50.0812285--91717Cathode copperPolyphthalamide (PPA GF)Grey+ cover

296.92 €

25 Pieces Per Package

1 pack 7 Days 1532026.4514.391.50-2.50.0812285--91818Cathode copperPolyphthalamide (PPA GF)Grey+ actuator

296.92 €

25 Pieces Per Package

1 pack 7 Days 1532026.5014.390.00-2.50.0812285--91818Cathode copperPolyphthalamide (PPA GF)Grey+ cover
-

145.65 €

10 Pieces Per Package

1 pack 4 Days 1532061.5014.390.00-2.50.0812285--91818Cathode copperPolyphthalamide (PPA GF)Grey-

128.84 €

10 Pieces Per Package

1 pack 7 Days 1532026.4514.396.50-2.50.0812285--91919Cathode copperPolyphthalamide (PPA GF)Grey+ snap-in nibs

128.84 €

10 Pieces Per Package

1 pack 26 Days 1532026.5014.395.00-2.50.0812285--91919Cathode copperPolyphthalamide (PPA GF)Grey+ cover
-

368.63 €

25 Pieces Per Package

1 pack 4 Days 1532061.5014.395.00-2.50.0812285--91919Cathode copperPolyphthalamide (PPA GF)Grey-

134.44 €

10 Pieces Per Package

1 pack 8 Days 1532026.4514.3101.50-2.50.0812285--92020Cathode copperPolyphthalamide (PPA GF)Grey-

140.04 €

10 Pieces Per Package

1 pack 4 Days 1532026.5014.3100.00-2.50.0812285--92020Cathode copperPolyphthalamide (PPA GF)Grey+ cover

145.65 €

10 Pieces Per Package

1 pack 26 Days 1532026.5014.3105.00-2.50.0812285--92121Cathode copperPolyphthalamide (PPA GF)Grey+ cover

162.45 €

10 Pieces Per Package

1 pack 25 Days 1532061.4514.3111.50-2.50.0812285--92222Cathode copperPolyphthalamide (PPA GF)Grey-
-

156.85 €

10 Pieces Per Package

1 pack 4 Days 1532026.4514.3111.50-2.50.0812285--92222Cathode copperPolyphthalamide (PPA GF)Grey-

156.85 €

10 Pieces Per Package

1 pack 25 Days 1532026.5014.3115.00-2.50.0812285--92323Cathode copperPolyphthalamide (PPA GF)Grey+ cover

162.45 €

10 Pieces Per Package

1 pack 7 Days 1532026.4514.3121.50-2.50.0812285--92424Cathode copperPolyphthalamide (PPA GF)Grey-
-

173.65 €

10 Pieces Per Package

1 pack 4 Days 1532026.4514.3121.50-2.50.0812285--92424Cathode copperPolyphthalamide (PPA GF)Grey-

162.45 €

10 Pieces Per Package

1 pack 7 Days 1532026.5014.3120-2.50.0812285--92424Cathode copperPolyphthalamide (PPA GF)Grey+ cover

151.25 €

100 Pieces Per Package

1 pack 7 Days 1632014.310.1626.45-2.50.0812285.08+85-60922Copper alloyPolyamide 6.6Orangeencodable

212.88 €

100 Pieces Per Package

1 pack 7 Days 1632015.2414.326.45-2.50.0812285.08+85-60933Copper alloyPolyamide 6.6Orangeencodable

280.11 €

100 Pieces Per Package

1 pack 8 Days 1632020.3214.326.45-2.50.0812285.08+85-60944Copper alloyPolyamide 6.6Orangeencodable

341.73 €

100 Pieces Per Package

1 pack 7 Days 1632025.4014.326.45-2.50.0812285.08+85-60955Copper alloyPolyamide 6.6Orangeencodable

207.27 €

50 Pieces Per Package

1 pack 8 Days 1632026.4514.330.48-2.50.0812285.08+85-60966Copper alloyPolyamide 6.6Orangeencodable

274.49 €

50 Pieces Per Package

1 pack 7 Days 1632026.4514.340.64-2.50.0812285.08+85-60988Copper alloyPolyamide 6.6Orangeencodable

296.92 €

50 Pieces Per Package

1 pack 7 Days -32026.4514.345.72-2.50.0812285.08+85-60999Cu-alloy, tin platedPolyamide 6.6Orangeencodable

330.53 €

50 Pieces Per Package

1 pack 7 Days -32026.4514.350.8026.452.50.0812285.08+85-6091010Cu-alloy, tin platedPolyamide 6.6Orangeencodable
-

207.27 €

25 Pieces Per Package

1 pack 4 Days -32050.8014.361.45-2.50.0812285.08+85-6091010Cu-alloy, tin platedPolyamide 6.6Orangeencodable

190.47 €

25 Pieces Per Package

1 pack 26 Days -32026.4514.355.88-2.50.0812285.08+85-6091111Cu-alloy, tin platedPolyamide 6.6Orangeencodable

201.67 €

25 Pieces Per Package

1 pack 8 Days -32026.4514.360.96-2.50.0812285.08+85-6091212Cu-alloy, tin platedPolyamide 6.6Orangeencodable

212.88 €

25 Pieces Per Package

1 pack 7 Days -32026.4514.366.04-2.50.0812285.08+85-6091313Cu-alloy, tin platedPolyamide 6.6Orangeencodable

229.68 €

25 Pieces Per Package

1 pack 26 Days -32026.4514.371.12-2.50.0812285.08+85-6091414Cu-alloy, tin platedPolyamide 6.6Orangeencodable

246.49 €

25 Pieces Per Package

1 pack 26 Days -32026.4514.376.20-2.50.0812285.08+85-6091515Cu-alloy, tin platedPolyamide 6.6Orangeencodable

123.24 €

10 Pieces Per Package

1 pack 7 Days -32026.4514.391.44-2.50.0812285.08+85-6091818Cu-alloy, tin platedPolyamide 6.6Orangeencodable

128.84 €

10 Pieces Per Package

1 pack 26 Days -32026.4514.396.52-2.50.0812285.08+85-6091919Cu-alloy, tin platedPolyamide 6.6Orangeencodable

134.44 €

10 Pieces Per Package

1 pack 7 Days -32026.4514.3101.60-2.50.0812285.08+85-6092020Cu-alloy, tin platedPolyamide 6.6Orangeencodable

145.65 €

10 Pieces Per Package

1 pack 26 Days -32026.4514.3106.68-2.50.0812285.08+85-6092121Cu-alloy, tin platedPolyamide 6.6Orangeencodable

151.25 €

10 Pieces Per Package

1 pack 26 Days -32026.4514.3111.76-2.50.0812285.08+85-6092222Cu-alloy, tin platedPolyamide 6.6Orangeencodable

156.85 €

10 Pieces Per Package

1 pack 26 Days -32026.4514.3116.84-2.50.0812285.08+85-6092323Cu-alloy, tin platedPolyamide 6.6Orangeencodable

Loading...

Basic information

Connection direction straight No. of rows 1 Pin strip type (category) Socket enclosure - cable
Connector type Socket Connection (components) Spring-loaded terminal Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 231 Industrial goods Yes

Tech Support