Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
722-112/026-000
Part Number
|
---|
722-112/026-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Colour | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.48 € | 25 Pieces Per Package | 1 pack | Available | 29 Days | 15 | 320 | right angle | 23.90 | 22.75 | 62.40 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 12 | 12 | Light grey | 722 |
Loading...
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
---|---|---|---|---|---|
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Industrial goods | Yes |
This page is 1-conductor female plug, angled 722, part number 722-112/026-000.
You can find the detail information about specifications and dimensions on part number 722-112/026-000.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Colour
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
722-104/026-000 |
722-106/026-000 |
722-107/026-000 |
722-114/026-000 |
722-116/026-000 |
722-120/026-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Colour | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
344.33 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | 15 | 320 | right angle | 22.75 | 22.40 | 23.90 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 4 | 4 | Light grey | 722 | ||
251.40 € | 50 Pieces Per Package | 1 pack | Available | 29 Days | 15 | 320 | right angle | 23.90 | 22.75 | 32.40 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 6 | 6 | Light grey | 722 | ||
289.68 € | 50 Pieces Per Package | 1 pack | Available | 29 Days | 15 | 320 | right angle | 23.90 | 22.75 | 37.4 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 7 | 7 | Light grey | 722 | ||
273.28 € | 25 Pieces Per Package | 1 pack | 29 Days | 15 | 320 | right angle | 23.90 | 22.75 | 72.4 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 14 | 14 | Light grey | 722 | |||
315.92 € | 25 Pieces Per Package | 1 pack | 29 Days | 15 | 320 | right angle | 23.90 | 22.75 | 82.40 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 16 | 16 | Light grey | 722 | |||
151.25 € | 10 Pieces Per Package | 1 pack | 29 Days | 15 | 320 | right angle | 23.90 | 22.75 | 102.40 | 2.5 | 0.08 | 12 | 28 | 5 | 9 | 20 | 20 | Light grey | 722 |