Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-303/031-000
Part Number
|
---|
231-303/031-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.24 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 30.04 | 5.08 | +85 | -60 | 3 | 3 | Copper alloy | Polyamide 6.6 | - | Orange | Socket | encodable |
Loading...
Connection direction | straight | Product size (length)(mm) | 14.3 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Pin strip type (category) | Socket enclosure - cable |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 231 | Industrial goods | Yes |
This page is 1-conductor female plug, clamping collar 231, part number 231-303/031-000.
You can find the detail information about specifications and dimensions on part number 231-303/031-000.
Configure
Basic Attributes
Connector orientation
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Colour
Connector type
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-108/027-000 |
231-108/031-047 |
231-111/031-000 |
231-304/031-000 |
231-306/027-000 |
231-306/031-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Connector type | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.73 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 54.8 | 5 | - | - | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | - | |||
- | 355.27 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 15 | 320 | 26.45 | 54.8 | 5 | - | - | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | - | |
196.07 € | 25 Pieces Per Package | 1 pack | 24 Days | 15 | 320 | 26.45 | 69.80 | 5 | - | - | 11 | 11 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | Grey | Socket | + sleeve | |||
156.85 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 35.12 | 5.08 | +85 | -60 | 4 | 4 | Copper alloy | Polyamide 6.6 | - | Orange | Socket | encodable | |||
280.11 € | 50 Pieces Per Package | 1 pack | 5 Days | 16 | 320 | 26.45 | 45.28 | 5.08 | +85 | -60 | 6 | 6 | Copper alloy | Polyamide 6.6 | - | Orange | Socket | encodable | |||
218.48 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 45.28 | 5.08 | +85 | -60 | 6 | 6 | Copper alloy | Polyamide 6.6 | - | Orange | Socket | encodable |