Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
721-212/031-000
Part Number
|
---|
721-212/031-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Colour | Connector features | Connector contact surface | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.11 € | 10 Pieces Per Package | 1 pack | 25 Days | 16 | 630 | straight | 26.45 | 14.3 | 102.3 | 7.5 | 9 | 12 | 12 | Copper alloy | Light grey | + sleeve | Tin plated |
Loading...
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
---|---|---|---|---|---|
AWG (min.) | 28 | No. of rows | 1 | Case material | PA 66 |
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket | Connection (components) | Spring-loaded terminal |
Connectors | wire-to-board | Series (connectors) | 721 | Industrial goods | Yes |
This page is 1-conductor female plug, clamping collar 721, part number 721-212/031-000.
You can find the detail information about specifications and dimensions on part number 721-212/031-000.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Contact material
Colour
Connector features
Connector contact surface
Filter by standard shipping days
Optional Attributes
Part Number |
---|
721-105/031-000 |
721-106/027-000 |
721-106/031-000 |
721-303/031-000 |
721-304/031-000 |
721-304/031-047 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Colour | Connector features | Connector contact surface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.07 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 630 | straight | 26.45 | 14.3 | 39.8 | 5 | 9 | 5 | 5 | Copper alloy | Light grey | + sleeve | Tin plated | |||
296.92 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 630 | straight | 26.45 | 14.3 | 44.8 | 5 | 9 | 6 | 6 | Copper alloy | Light grey | + sleeve | Tin plated | |||
240.88 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 630 | straight | 26.45 | 14.3 | 44.8 | 5 | 9 | 6 | 6 | Copper alloy | Light grey | + sleeve | Tin plated | |||
134.44 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 300 | right angle | 22.80 | 13.10 | 27.25 | 5 | 9 | 3 | 3 | Copper alloy | Light grey | + sleeve | Tin plated | |||
168.05 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 300 | right angle | 23.80 | 13.10 | 27.25 | 5 | 9 | 4 | 4 | Copper alloy | Light grey | + sleeve | Tin plated | |||
- | 184.87 € | 50 Pieces Per Package | 1 pack | 4 Days | 15 | 300 | right angle | 23.80 | 13.10 | 27.25 | 5 | 8.00 | 4 | 4 | Copper alloy | Light grey | + sleeve | Tin plated |