Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
190.47 € | 100 Pieces Per Package | 1 pack | 25 Days | 11.40 | 7.00 | 30 | 2 | 2 | |||
240.88 € | 100 Pieces Per Package | 1 pack | 25 Days | 11.40 | 10.5 | 30 | 3 | 3 | |||
280.11 € | 100 Pieces Per Package | 1 pack | 25 Days | 14 | 11.40 | 30 | 4 | 4 | |||
173.65 € | 50 Pieces Per Package | 1 pack | 6 Days | 17.5 | 11.40 | 33 | 5 | 5 | |||
201.67 € | 50 Pieces Per Package | 1 pack | 25 Days | 17.5 | 11.40 | 33 | 5 | 5 | |||
201.67 € | 50 Pieces Per Package | 1 pack | 25 Days | 17.5 | 11.40 | 33 | 5 | 5 | |||
207.27 € | 50 Pieces Per Package | 1 pack | 6 Days | 21 | 11.40 | 33 | 6 | 6 | |||
229.68 € | 50 Pieces Per Package | 1 pack | 6 Days | 21 | 11.40 | 33 | 6 | 6 | |||
229.68 € | 50 Pieces Per Package | 1 pack | 25 Days | 21 | 11.40 | 33 | 6 | 6 | |||
268.89 € | 50 Pieces Per Package | 1 pack | 6 Days | 28.00 | 11.40 | 33 | 8 | 8 | |||
296.92 € | 50 Pieces Per Package | 1 pack | 25 Days | 28.00 | 11.40 | 33 | 8 | 8 | |||
296.92 € | 50 Pieces Per Package | 1 pack | 26 Days | 28.00 | 11.40 | 33 | 8 | 8 | |||
335.01 € | 50 Pieces Per Package | 1 pack | 6 Days | 35.00 | 11.40 | 38 | 10 | 10 | |||
364.15 € | 50 Pieces Per Package | 1 pack | 25 Days | 35.00 | 11.40 | 38 | 10 | 10 | |||
364.15 € | 50 Pieces Per Package | 1 pack | 25 Days | 35.00 | 11.40 | 38 | 10 | 10 | |||
397.76 € | 50 Pieces Per Package | 1 pack | 25 Days | 38.00 | 11.40 | 42.00 | 12 | 12 | |||
458.27 € | 50 Pieces Per Package | 1 pack | 6 Days | 38.00 | 11.40 | 42.00 | 12 | 12 | |||
464.99 € | 50 Pieces Per Package | 1 pack | 25 Days | 38.00 | 11.40 | 42.00 | 12 | 12 |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 160 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 | AWG max. | 14 |
AWG (min.) | 24 | Contact spacing(mm) | 3.50 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) |
Colour | Light grey | Pin strip type (category) | Pin enclosure - PCB | Connector type | Pin strip |
Connector features | + strap handle | Connection (components) | Connector contact surface | Tin plated | |
Connectors | wire-to-board | Series (connectors) | 2091 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes