Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2092-3102 |
2092-3103 |
2092-3104 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
196.07 € | 100 Pieces Per Package | 1 pack | 25 Days | 13.4 | 12.50 | 34 | 2 | 2 | |||
268.89 € | 100 Pieces Per Package | 1 pack | 26 Days | 20.00 | 13.40 | 34 | 3 | 3 | |||
319.33 € | 100 Pieces Per Package | 1 pack | 25 Days | 27.50 | 13.40 | 39.00 | 4 | 4 |
Loading...
Nominal current(A) | 15 | Nominal voltage(V) | 630 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
AWG (min.) | 24 | Contact spacing(mm) | 7.5 | Max. temperature(°C) | +100 |
Min. temperature(°C) | -60 | Stripping length (max.)(mm) | 10.00 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) | Colour | Light grey |
Pin strip type (category) | Pin enclosure - PCB | Connector type | Pin strip | Connector features | + strap handle |
Connection (components) | Connector contact surface | Tin plated | Connectors | wire-to-board | |
Series (connectors) | 2092 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes