Manufacturer part number: 2092-3102/002-000
Brand: WAGO
Price: 207.27 €
Delivery time: 6 Days
Product size (height): 14.40 mm
Product size (length): 12.50 mm
Product size (width): 34 mm
Total number of pins: 2
Pins per row: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2092-3102/002-000
Part Number
|
---|
2092-3102/002-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
207.27 € | 100 Pieces Per Package | 1 pack | 6 Days | 14.40 | 12.50 | 34 | 2 | 2 |
Loading...
Nominal current(A) | 15 | Nominal voltage(V) | 320 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
AWG (min.) | 24 | Contact spacing(mm) | 7.5 | Stripping length (max.)(mm) | 10.00 |
No. of rows | 1 | Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) |
Colour | Light grey | Pin strip type (category) | Pin enclosure - PCB | Connector type | Pin strip |
Connector features | + one-hand locking mechanism | Connection (components) | Connector contact surface | Tin plated | |
Connectors | wire-to-board | Series (connectors) | 2092 | Industrial goods | Yes |
This page is 1-conductor female plug, Gripping plate sliding connector release 2092, part number 2092-3102/002-000.
You can find the detail information about specifications and dimensions on part number 2092-3102/002-000.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2092-3103/002-000 |
2092-3104/002-000 |
2092-3105/002-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row |
---|---|---|---|---|---|---|---|---|---|---|---|
280.11 € | 100 Pieces Per Package | 1 pack | 25 Days | 20.00 | 14.40 | 34 | 3 | 3 | |||
330.53 € | 100 Pieces Per Package | 1 pack | 25 Days | 27.50 | 14.40 | 39.00 | 4 | 4 | |||
397.76 € | 100 Pieces Per Package | 1 pack | 6 Days | 35.00 | 14.40 | 39.00 | 5 | 5 |