1-conductor female plug, Locking lever 231【10-100 Pieces Per Package】

1-conductor female plug, Locking lever 231

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-102/037-047/032-000
231-103/037-045/032-000
231-103/037-045/033-000
231-106/037-000
231-106/038-000
231-107/037-000/034-000
231-110/037-000/035-000
231-114/037-047
231-114/037-047/035-000
231-118/037-047/035-000
231-120/037-000/035-000
231-123/037-000
231-202/037-000/032-000
231-203/037-000
231-203/037-000/033-000
231-204/037-000
231-204/037-000/032-000
231-204/037-000/033-000
231-204/037-000/034-000
231-205/037-000
231-206/037-000
231-207/037-000
231-207/037-000/034-000
231-208/037-000/035-000
231-209/037-000
231-209/037-000/035-000
231-210/037-000/035-000
231-211/037-000
231-211/037-000/035-000
231-212/037-000/035-000
231-213/037-000
231-216/037-000
231-216/037-000/035-000
231-317/037-000/035-000
231-320/037-047/035-000
231-322/037-000
231-323/037-000
231-702/037-000
231-702/037-047/032-000
231-703/037-000
231-704/037-000
231-706/037-000
231-707/037-000
231-708/037-000
231-709/037-000
231-710/037-000
231-711/037-000
231-712/037-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Pins per row Contact material Case material Connector orientation Colour Connector type Connector features
-

348.72 €

100 Pieces Per Package

1 pack Available 4 Days 1532026.659.605--22Cathode copperPolyphthalamide (PPA GF)-GreySocket+ lateral latch
-

190.47 €

50 Pieces Per Package

1 pack 4 Days 1532031.6059.605--33Cathode copperPolyphthalamide (PPA GF)-GreySocket+ lateral latch
-

196.07 €

50 Pieces Per Package

1 pack 4 Days 1532031.6059.605--33Cathode copperPolyphthalamide (PPA GF)-GreySocket+ lateral latch

224.08 €

50 Pieces Per Package

1 pack 6 Days 1532029.646.605--66Cathode copperPolyphthalamide (PPA GF)-GreySocket+ lateral latch
-

240.88 €

50 Pieces Per Package

1 pack 25 Days 1532029.646.605--66Cathode copperPolyphthalamide (PPA GF)-GreySocket+ lateral latch
-

335.01 €

50 Pieces Per Package

1 pack 4 Days 1532051.6064.605--77Cathode copperPolyphthalamide (PPA GF)Parallel (to the PCB)GreySocket+ lateral latch
-

218.48 €

25 Pieces Per Package

1 pack 4 Days 1532064.6066.605--1010Cathode copperPolyphthalamide (PPA GF)-GreySocket-
-

294.05 €

25 Pieces Per Package

1 pack Available 4 Days 1532029.686.65--1414Cathode copperPolyphthalamide (PPA GF)-GreySocket-
-

290.20 €

25 Pieces Per Package

1 pack 4 Days 1532064.6086.65--1414Cathode copperPolyphthalamide (PPA GF)-GreySocket-
-

145.65 €

10 Pieces Per Package

1 pack 4 Days 1532064.60106.605--1818Cathode copperPolyphthalamide (PPA GF)-GreySocket-
-

156.85 €

10 Pieces Per Package

1 pack 4 Days 1532064.60116.605--2020Cathode copperPolyphthalamide (PPA GF)-GreySocket-

162.45 €

10 Pieces Per Package

1 pack 25 Days 1532029.6131.605--2323Cathode copperPolyphthalamide (PPA GF)-GreySocket+ lateral latch
-

169.43 €

50 Pieces Per Package

1 pack Available 25 Days ---------------

134.44 €

50 Pieces Per Package

1 pack 6 Days -63029.636.607.5--33Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

213.16 €

50 Pieces Per Package

1 pack Available 6 Days -63036.6059.607.5--33Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

168.05 €

50 Pieces Per Package

1 pack 6 Days -63029.644.107.5--44Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

224.08 €

50 Pieces Per Package

1 pack 25 Days -63044.1059.607.5--44Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

224.08 €

50 Pieces Per Package

1 pack 25 Days -63044.1059.607.5--44Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

262.35 €

50 Pieces Per Package

1 pack Available 25 Days -63044.1064.607.5--44Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

196.07 €

50 Pieces Per Package

1 pack 6 Days -63029.651.67.5--55Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

123.24 €

25 Pieces Per Package

1 pack 6 Days -63029.659.107.5--66Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

140.04 €

25 Pieces Per Package

1 pack 6 Days -63029.666.607.5--77Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

191.29 €

25 Pieces Per Package

1 pack Available 25 Days -63064.6066.607.5--77Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

190.47 €

25 Pieces Per Package

1 pack 25 Days -63064.6074.107.5--88Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

173.65 €

25 Pieces Per Package

1 pack 25 Days -63029.681.67.5--99Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

207.27 €

25 Pieces Per Package

1 pack 25 Days -63064.6081.67.5--99Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

256.88 €

25 Pieces Per Package

1 pack Available 25 Days -63064.6089.107.5--1010Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

82.91 €

10 Pieces Per Package

1 pack 25 Days -63029.696.67.5--1111Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

100.83 €

10 Pieces Per Package

1 pack 25 Days -63064.6096.67.5--1111Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

109.79 €

10 Pieces Per Package

1 pack 25 Days -63064.60104.107.5--1212Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

96.35 €

10 Pieces Per Package

1 pack 6 Days -63029.6111.607.5--1313Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch

117.64 €

10 Pieces Per Package

1 pack 25 Days -63029.6134.107.5--1616Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

140.04 €

10 Pieces Per Package

1 pack 6 Days -63064.60134.107.5+100-601616Cathode copper, tin platedPolyamide 6.6-GreyPlug+ lateral latch
-

140.04 €

10 Pieces Per Package

1 pack 4 Days -32064.60102.965.08+85-601717Cu-alloy, tin platedPolyamide 6.6-OrangeSocketencodable
-

180.36 €

10 Pieces Per Package

1 pack Available 4 Days -32064.60118.25.08+85-602020Cu-alloy, tin platedPolyamide 6.6-OrangeSocketencodable

151.25 €

10 Pieces Per Package

1 pack 25 Days ---------------

162.45 €

10 Pieces Per Package

1 pack 25 Days -32029.6133.445.08+85-602323Cu-alloy, tin platedPolyamide 6.6-OrangeSocketencodable

100.83 €

50 Pieces Per Package

1 pack 6 Days -63029.3029.67.62--22Cathode copper, tin platedPolyamide 6.6-OrangeSocket-
-

323.81 €

100 Pieces Per Package

1 pack 25 Days ---------------

134.44 €

50 Pieces Per Package

1 pack 6 Days -63029.636.927.62--33Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

168.05 €

50 Pieces Per Package

1 pack 6 Days -63029.644.547.62--44Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

123.24 €

25 Pieces Per Package

1 pack 6 Days -63029.659.787.62--66Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

140.04 €

25 Pieces Per Package

1 pack 26 Days -63029.667.407.62--77Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

169.43 €

25 Pieces Per Package

1 pack Available 6 Days -63029.675.027.62--88Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

173.65 €

25 Pieces Per Package

1 pack 25 Days -63029.682.647.62--99Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

190.47 €

25 Pieces Per Package

1 pack 6 Days -63029.690.267.62--1010Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

82.91 €

10 Pieces Per Package

1 pack 6 Days ---------------

89.63 €

10 Pieces Per Package

1 pack 6 Days -63029.6105.507.62--1212Cathode copper, tin platedPolyamide 6.6-OrangeSocket-

Loading...

  1. 1

Basic information

Connection direction straight Product size (length)(mm) 14.3 Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.08 AWG max. 12 AWG (min.) 28
Stripping length (max.)(mm) 9 No. of rows 1 Pin strip type (category) Socket enclosure - cable
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 231 Industrial goods Yes

Tech Support