Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-315/037-000
Part Number
|
---|
231-315/037-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 25 Pieces Per Package | 1 pack | 5 Days | - | 320 | 29.6 | 92.80 | 5.08 | +85 | -60 | 15 | 15 | Cu-alloy, tin plated | Polyamide 6.6 | - | Orange | Socket | encodable |
Loading...
Connection direction | straight | Product size (length)(mm) | 14.3 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Pin strip type (category) | Socket enclosure - cable |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 231 | Industrial goods | Yes |
This page is 1-conductor female plug, Locking lever 231, part number 231-315/037-000.
You can find the detail information about specifications and dimensions on part number 231-315/037-000.
Configure
Basic Attributes
Nominal current(A)
Connector orientation
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Colour
Connector type
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-106/037-000 |
231-106/038-000 |
231-107/037-000 |
231-316/037-000 |
231-317/037-000 |
231-317/037-000/035-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Connector type | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 29.6 | 46.60 | 5 | - | - | 6 | 6 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | + lateral latch | |||
- | 240.88 € | 50 Pieces Per Package | 1 pack | 26 Days | 15 | 320 | 29.6 | 46.60 | 5 | - | - | 6 | 6 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | + lateral latch | ||
257.69 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 29.6 | 51.6 | 5 | - | - | 7 | 7 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | + lateral latch | |||
117.64 € | 10 Pieces Per Package | 1 pack | 8 Days | - | 320 | 29.6 | 97.88 | 5.08 | +85 | -60 | 16 | 16 | Cu-alloy, tin plated | Polyamide 6.6 | - | Orange | Socket | encodable | |||
117.64 € | 10 Pieces Per Package | 1 pack | 8 Days | - | 320 | 29.6 | 102.96 | 5.08 | +85 | -60 | 17 | 17 | Cu-alloy, tin plated | Polyamide 6.6 | - | Orange | Socket | encodable | |||
- | 140.04 € | 10 Pieces Per Package | 1 pack | 4 Days | - | 320 | 64.60 | 102.96 | 5.08 | +85 | -60 | 17 | 17 | Cu-alloy, tin plated | Polyamide 6.6 | - | Orange | Socket | encodable |