Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
231-702/037-000
Part Number
|
---|
231-702/037-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.83 € | 50 Pieces Per Package | 1 pack | 6 Days | - | 630 | 29.30 | 29.6 | 7.62 | - | - | 2 | 2 | Cathode copper, tin plated | Polyamide 6.6 | - | Orange | Socket | - |
Loading...
Connection direction | straight | Product size (length)(mm) | 14.3 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Pin strip type (category) | Socket enclosure - cable |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 231 | Industrial goods | Yes |
This page is 1-conductor female plug, Locking lever 231, part number 231-702/037-000.
You can find the detail information about specifications and dimensions on part number 231-702/037-000.
Configure
Basic Attributes
Nominal current(A)
Max. temperature(°C)
Min. temperature(°C)
Connector orientation
Connector features
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Contact material
Case material
Colour
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
231-106/037-000 |
231-106/038-000 |
231-107/037-000 |
231-702/037-047/032-000 |
231-703/037-000 |
231-704/037-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Connector type | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 50 Pieces Per Package | 1 pack | 6 Days | 15 | 320 | 29.6 | 46.60 | 5 | - | - | 6 | 6 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | + lateral latch | |||
- | 240.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 15 | 320 | 29.6 | 46.60 | 5 | - | - | 6 | 6 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | + lateral latch | ||
257.69 € | 50 Pieces Per Package | 1 pack | 6 Days | 15 | 320 | 29.6 | 51.6 | 5 | - | - | 7 | 7 | Cathode copper | Polyphthalamide (PPA GF) | - | Grey | Socket | + lateral latch | |||
- | 323.81 € | 100 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
134.44 € | 50 Pieces Per Package | 1 pack | 6 Days | - | 630 | 29.6 | 36.92 | 7.62 | - | - | 3 | 3 | Cathode copper, tin plated | Polyamide 6.6 | - | Orange | Socket | - | |||
168.05 € | 50 Pieces Per Package | 1 pack | 6 Days | - | 630 | 29.6 | 44.54 | 7.62 | - | - | 4 | 4 | Cathode copper, tin plated | Polyamide 6.6 | - | Orange | Socket | - |