Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal voltage(V) | 160 | Connection direction | straight | Product size (length)(mm) | 13.50 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 | AWG max. | 16 |
AWG (min.) | 28 | Max. temperature(°C) | +100 | Min. temperature(°C) | -60 |
Stripping length (max.)(mm) | 8.00 | No. of rows | 1 | Contact material | Copper alloy |
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 2734 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (width)(mm)
Total number of pins
Pins per row
Case material
Nominal current(A)
Product size (height)(mm)
Contact spacing(mm)
Colour
Connector features
Filter by standard shipping days
Optional Attributes