Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2734-111/037-000
Part Number
|
---|
2734-111/037-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Case material | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
503.08 € | 50 Pieces Per Package | 1 pack | 30 Days | 10 | 20.40 | 49.50 | 3.50 | 11 | 11 | - | Light grey | + sleeve |
Loading...
Nominal voltage(V) | 160 | Connection direction | straight | Product size (length)(mm) | 13.50 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 | AWG max. | 16 |
AWG (min.) | 28 | Max. temperature(°C) | +100 | Min. temperature(°C) | -60 |
Stripping length (max.)(mm) | 8.00 | No. of rows | 1 | Contact material | Copper alloy |
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 2734 |
Industrial goods | Yes |
This page is 1-conductor female plug, Locking lever 2734, part number 2734-111/037-000.
You can find the detail information about specifications and dimensions on part number 2734-111/037-000.
Configure
Basic Attributes
Case material
Nominal current(A)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Colour
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2734-106/037-000 |
2734-107/037-000 |
2734-108/037-000 |
2734-112/037-000 |
2734-114/037-000 |
2734-118/037-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Case material | Colour | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.69 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 20.40 | 32.00 | 3.50 | 6 | 6 | Polyphthalamide (PPA GF) | Light grey | + lateral latch | |||
296.92 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 20.40 | 35.5 | 3.50 | 7 | 7 | Polyphthalamide (PPA GF) | Light grey | + lateral latch | |||
330.53 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 20.40 | 39.00 | 3.50 | 8 | 8 | Polyphthalamide (PPA GF) | Light grey | + lateral latch | |||
547.89 € | 50 Pieces Per Package | 1 pack | 8 Days | 10 | 20.40 | 53.00 | 3.50 | 12 | 12 | - | Light grey | + sleeve | |||
280.11 € | 25 Pieces Per Package | 1 pack | 30 Days | 10 | 20.40 | 60.00 | 3.50 | 14 | 14 | - | Light grey | + sleeve | |||
352.95 € | 25 Pieces Per Package | 1 pack | 30 Days | 10 | 20.40 | 74 | 3.50 | 18 | 18 | - | Light grey | + sleeve |