1-conductor female plug, Push-button, with integrated end plate 2231【10-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Total number of pins Pins per row Colour Connector features

Loading...

Basic information

Nominal current(A) 15 Nominal voltage(V) 320 Connection direction straight
Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.2 AWG max. 12
AWG (min.) 24 Stripping length (max.)(mm) 11.00 No. of rows 1
Contact material Cathode copper Case material Polyphthalamide (PPA GF) Pin strip type (category) Socket enclosure - cable
Connector type Socket Connection (components) Spring-loaded terminal Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 2231 Industrial goods Yes

Tech Support