Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 15 | Nominal voltage(V) | 320 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
AWG (min.) | 24 | Stripping length (max.)(mm) | 11.00 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2231 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (width)(mm)
Total number of pins
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Contact spacing(mm)
Colour
Connector features
Filter by standard shipping days
Optional Attributes