Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2231-316/102-000
Part Number
|
---|
2231-316/102-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.53 € | 25 Pieces Per Package | 1 pack | 28 Days | 25.60 | 15.00 | 81.28 | 5.08 | 16 | 16 | Orange | + cover |
Loading...
Nominal current(A) | 15 | Nominal voltage(V) | 320 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
AWG (min.) | 24 | Stripping length (max.)(mm) | 11.00 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2231 | Industrial goods | Yes |
This page is 1-conductor female plug, Push-button, with integrated end plate 2231, part number 2231-316/102-000.
You can find the detail information about specifications and dimensions on part number 2231-316/102-000.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Colour
Connector features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2231-105/102-000 |
2231-106/102-000 |
2231-107/102-000 |
2231-317/102-000 |
2231-318/102-000 |
2231-319/102-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Colour | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413.44 € | 100 Pieces Per Package | 1 pack | 28 Days | 25 | 15.00 | 25.6 | 5 | 5 | 5 | Grey | + actuator | |||
278.76 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 25.60 | 15.00 | 30 | 5 | 6 | 6 | Grey | + actuator | ||
290.20 € | 50 Pieces Per Package | 1 pack | 28 Days | 25.60 | 15.00 | 35.00 | 5 | 7 | 7 | Grey | + actuator | |||
352.95 € | 25 Pieces Per Package | 1 pack | 28 Days | 25.60 | 15.00 | 86.36 | 5.08 | 17 | 17 | Orange | + cover | |||
151.25 € | 10 Pieces Per Package | 1 pack | 28 Days | 25.60 | 15.00 | 91.44 | 5.08 | 18 | 18 | Orange | + cover | |||
156.85 € | 10 Pieces Per Package | 1 pack | 28 Days | 25.60 | 15.00 | 96.52 | 5.08 | 19 | 19 | Orange | + cover |