Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
734-311/109-000
Part Number
|
---|
734-311/109-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pin shape | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Pin strip type (category) | Connector features | Connection (components) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
447.05 € | 50 Pieces Per Package | 1 pack | 31 Days | Square | 160 | 13.4 | 22.3 | 48 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 11 | 11 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 |
Loading...
Nominal current(A) | 10 | Connection direction | straight | No. of rows | 1 |
---|---|---|---|---|---|
Connector type | Plug | Connector contact surface | Tin plated | Connectors | wire-to-board |
Industrial goods | Yes |
This page is 1-conductor male connector 734, part number 734-311/109-000.
You can find the detail information about specifications and dimensions on part number 734-311/109-000.
Configure
Basic Attributes
Connector orientation
Connector features
Pin shape
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Colour
Pin strip type (category)
Connection (components)
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
734-304/034-000 |
734-304/109-000 |
734-305/018-000 |
734-312/018-000 |
734-312/109-000 |
734-313/019-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pin shape | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Colour | Pin strip type (category) | Connector features | Connection (components) | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 458.03 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | Square | 160 | 13.4 | 22.3 | 28.8 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 4 | 4 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |
519.24 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | Square | 160 | 13.4 | 22.3 | 23.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 4 | 4 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | ||
364.15 € | 100 Pieces Per Package | 1 pack | 6 Days | Square | 160 | 17.9 | 22.3 | 19.9 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 5 | 5 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
379.83 € | 50 Pieces Per Package | 1 pack | 6 Days | Square | 160 | 17.9 | 22.3 | 44.4 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 12 | 12 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
503.08 € | 50 Pieces Per Package | 1 pack | 31 Days | Square | 160 | 13.4 | 22.3 | 51.5 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 12 | 12 | Cathode copper | Polyamide | - | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 | |||
212.88 € | 25 Pieces Per Package | 1 pack | 6 Days | Square | 160 | 13.4 | 22.3 | 60.3 | 1.5 | 0.08 | 14 | 28 | 3.50 | +100 | -60 | 13 | 13 | Cathode copper | Polyamide | Parallel (to the PCB) | Light grey | Pin strip (standard) | - | Spring-loaded terminal | 2140 |