Manufacturer part number: 769-602
Brand: WAGO
Price: 212.88 €
Delivery time: 6 Days
Product size (height): 18.30 mm
Product size (length): 13.60 mm
Product size (width): 40.2 mm
Total number of pins: 2
Pins per row: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-602
Part Number
|
---|
769-602 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.30 | 13.60 | 40.2 | 2 | 2 |
Loading...
Nominal current(A) | 32 | Nominal voltage(V) | 500 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 4 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Contact spacing(mm) | 5 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Grey | Pin strip type (category) | Socket enclosure - cable | Connector type | Socket |
Connector features | + snap-in nibs | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 769 | Industrial goods | Yes |
This page is 1-conductor male connector 769, part number 769-602.
You can find the detail information about specifications and dimensions on part number 769-602.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes
Part Number |
---|
769-603 |
769-604 |
769-605 |
769-606 |
769-607 |
769-609 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row |
---|---|---|---|---|---|---|---|---|---|---|---|
274.49 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.60 | 18.30 | 40.2 | 3 | 3 | |||
341.73 € | 100 Pieces Per Package | 1 pack | 6 Days | 23.60 | 18.30 | 40.2 | 4 | 4 | |||
201.67 € | 50 Pieces Per Package | 1 pack | 6 Days | 28.60 | 18.30 | 40.2 | 5 | 5 | |||
229.68 € | 50 Pieces Per Package | 1 pack | 6 Days | 33.60 | 18.30 | 40.2 | 6 | 6 | |||
145.65 € | 25 Pieces Per Package | 1 pack | 6 Days | 38.60 | 18.30 | 40.2 | 7 | 7 | |||
196.75 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 40.20 | 18.30 | 48.60 | 9 | 9 |