Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
831-3204 |
831-3205 |
831-3206 |
831-3207 |
831-3208 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 24 Pieces Per Package | 1 pack | 6 Days | 32.36 | 46 | 4 | 4 | |||
196.07 € | 24 Pieces Per Package | 1 pack | 6 Days | 39.98 | 46 | 5 | 5 | |||
235.28 € | 24 Pieces Per Package | 1 pack | 6 Days | 46.00 | 47.60 | 6 | 6 | |||
140.04 € | 12 Pieces Per Package | 1 pack | 6 Days | 46.00 | 55.22 | 7 | 7 | |||
162.45 € | 12 Pieces Per Package | 1 pack | 6 Days | 46.00 | 62.84 | 8 | 8 |
Loading...
Nominal current(A) | 41 | Nominal voltage(V) | 1000 | Connection direction | straight |
---|---|---|---|---|---|
Product size (length)(mm) | 27.5 | Cross section (max.)(mm²) | 10 | Min. cross section(mm²) | 0.5 |
AWG max. | 8 | AWG (min.) | 20 | Contact spacing(mm) | 7.62 |
Stripping length (max.)(mm) | 15.00 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Colour | Light grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 831 | Industrial goods | Yes |