Manufacturer part number: 831-3208/007-000
Brand: WAGO
Price: 190.47 €
Delivery time: 6 Days
Product size (height): 46.00 mm
Product size (length): 39.00 mm
Product size (width): 62.84 mm
Total number of pins: 8
Pins per row: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
831-3208/007-000
Part Number
|
---|
831-3208/007-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
190.47 € | 12 Pieces Per Package | 1 pack | 6 Days | 46.00 | 39.00 | 62.84 | 8 | 8 |
Loading...
Nominal current(A) | 41 | Nominal voltage(V) | 1000 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 10 | Min. cross section(mm²) | 0.5 | AWG max. | 8 |
AWG (min.) | 20 | Contact spacing(mm) | 7.62 | Stripping length (max.)(mm) | 15.00 |
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Light grey | Pin strip type (category) | Socket enclosure - cable | Connector type | Socket |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 831 | Industrial goods | Yes |
This page is 1-conductor male connector, DIN-35 rail mounting 831, part number 831-3208/007-000.
You can find the detail information about specifications and dimensions on part number 831-3208/007-000.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes
Part Number |
---|
831-3203/007-000 |
831-3204/007-000 |
831-3205/007-000 |
831-3206/007-000 |
831-3206/007-9034 |
831-3209/007-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row |
---|---|---|---|---|---|---|---|---|---|---|---|
319.33 € | 48 Pieces Per Package | 1 pack | 6 Days | 39.00 | 24.74 | 46 | 3 | 3 | |||
201.67 € | 24 Pieces Per Package | 1 pack | 6 Days | 39.00 | 32.36 | 46 | 4 | 4 | |||
235.28 € | 24 Pieces Per Package | 1 pack | 6 Days | 39.98 | 39.00 | 46 | 5 | 5 | |||
274.49 € | 24 Pieces Per Package | 1 pack | 6 Days | 46.00 | 39.00 | 47.60 | 6 | 6 | |||
280.11 € | 24 Pieces Per Package | 1 pack | 30 Days | 46.00 | 39.00 | 47.60 | 6 | 6 | |||
212.88 € | 12 Pieces Per Package | 1 pack | 30 Days | 46.00 | 39.00 | 70.46 | 9 | 9 |