Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2092-1522/020-000 |
2092-1523/020-000 |
2092-1524/020-000 |
2092-1525/020-000 |
2092-1526/020-000 |
2092-3522/020-000 |
2092-3523/020-000 |
2092-3524/020-000 |
2092-3525/020-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.27 € | 200 Pieces Per Package | 1 pack | 6 Days | 320 | [Other] horizontal mount | 22.70 | 12.20 | 32.60 | 5 | 2 | 2 | Plug | |||
296.92 € | 100 Pieces Per Package | 1 pack | 30 Days | 320 | [Other] horizontal mount | 22.70 | 17.20 | 32.60 | 5 | 3 | 3 | Plug | |||
368.63 € | 100 Pieces Per Package | 1 pack | 30 Days | 320 | [Other] horizontal mount | 22.70 | 22.20 | 32.60 | 5 | 4 | 4 | Plug | |||
458.27 € | 100 Pieces Per Package | 1 pack | 6 Days | 320 | [Other] horizontal mount | 27.20 | 22.70 | 32.60 | 5 | 5 | 5 | Plug | |||
280.11 € | 50 Pieces Per Package | 1 pack | 6 Days | 320 | [Other] horizontal mount | 32.20 | 22.70 | 32.60 | 5 | 6 | 6 | Plug | |||
240.88 € | 100 Pieces Per Package | 1 pack | 31 Days | 630 | straight | 22.70 | 14.70 | 32.60 | 7.5 | 2 | 2 | Pin strip | |||
312.60 € | 100 Pieces Per Package | 1 pack | 6 Days | 630 | straight | 22.70 | 22.20 | 32.60 | 7.5 | 3 | 3 | Pin strip | |||
201.67 € | 50 Pieces Per Package | 1 pack | 6 Days | 630 | straight | 29.70 | 22.70 | 32.60 | 7.5 | 4 | 4 | Pin strip | |||
240.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 630 | straight | 32.60 | 22.70 | 37.20 | 7.5 | 5 | 5 | Pin strip |
Loading...
Nominal current(A) | 15 | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 |
---|---|---|---|---|---|
AWG max. | 12 | AWG (min.) | 24 | Stripping length (max.)(mm) | 10.00 |
No. of rows | 1 | Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) |
Colour | Light grey | Pin strip type (category) | Pin enclosure - PCB | Connector features | + snap-in nibs |
Connection (components) | Connector contact surface | Tin plated | Connectors | wire-to-board | |
Series (connectors) | 2092 | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Connector type
Filter by standard shipping days
Optional Attributes