Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
721-2113/026-000
Part Number
|
---|
721-2113/026-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Cross section (mm²) | AWG max. | AWG (min.) | AWG | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | No. of rows | Contact material | Case material | Connector orientation | Connector type (category) | Pin strip type (category) | Connector type | Connector contact surface | Connectors | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.95 € | 25 Pieces Per Package | 1 pack | 29 Days | 320 | straight | 26.45 | 20.8 | 65.00 | - | 2.5 | 0.2 | - | 12 | 24 | - | 5 | - | - | 10.00 | 13 | 13 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 |
Loading...
Nominal current(A) | 16 | Colour | Light grey | Connection (components) | Spring-loaded terminal |
---|---|---|---|---|---|
Industrial goods | Yes |
This page is 2-conductor female connector 721, part number 721-2113/026-000.
You can find the detail information about specifications and dimensions on part number 721-2113/026-000.
Configure
Basic Attributes
Product size (depth)(mm)
Cross section(mm²)
AWG
Max. temperature(°C)
Min. temperature(°C)
Connector orientation
Connector type (category)
Nominal voltage(V)
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
No. of rows
Contact material
Case material
Pin strip type (category)
Connector type
Connector contact surface
Connectors
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
721-209/027-000 |
721-2102/026-000 |
721-2103/026-000 |
721-2114/026-000 |
721-2115/026-000 |
721-2116/026-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Cross section (mm²) | AWG max. | AWG (min.) | AWG | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | No. of rows | Contact material | Case material | Connector orientation | Connector type (category) | Pin strip type (category) | Connector type | Connector contact surface | Connectors | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 25 Pieces Per Package | 1 pack | 26 Days | 630 | straight | 26.45 | 14.3 | 79.8 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 9 | 9 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 | |||
224.08 € | 100 Pieces Per Package | 1 pack | 6 Days | 320 | straight | 20.80 | 10.00 | 26.45 | - | 2.5 | 0.2 | - | 12 | 24 | - | 5 | - | - | 10.00 | 2 | 2 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 | |||
330.53 € | 100 Pieces Per Package | 1 pack | 6 Days | 320 | straight | 20.80 | 15.00 | 26.45 | - | 2.5 | 0.2 | - | 12 | 24 | - | 5 | - | - | 10.00 | 3 | 3 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 | |||
386.56 € | 25 Pieces Per Package | 1 pack | 29 Days | 320 | straight | 26.45 | 20.8 | 70.00 | - | 2.5 | 0.2 | - | 12 | 24 | - | 5 | - | - | 10.00 | 14 | 14 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 | |||
458.03 € | 25 Pieces Per Package | 1 pack | 30 Days | 320 | straight | 26.45 | 20.8 | 75.00 | - | 2.5 | 0.2 | - | 12 | 24 | - | 5 | - | - | 10.00 | 15 | 15 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 | |||
498.60 € | 25 Pieces Per Package | 1 pack | 29 Days | 320 | straight | 26.45 | 20.8 | 80.00 | - | 2.5 | 0.2 | - | 12 | 24 | - | 5 | - | - | 10.00 | 16 | 16 | 1 | Copper alloy | PA 66 | - | - | Socket enclosure - cable | Socket | Tin plated | wire-to-board | 721 |