Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
289-422 |
289-522 |
289-526 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Connector cross section (mm²) | Material (details) | Connection | Transfer module features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
76.24 € | 1 | Available | 3 Days | 21 | 187 | 63.5 | 0.08 - 2.5 | Connector contact: Cu alloy, gold plated. | CAGE CLAMP® series 236 | TS 35 mount | ||
82.77 € | 1 | Available | 3 Days | 34 | 171 | 85 | 0.08 - 2.5 | Connector contact: CU alloy, gold plated. | CAGE CLAMP® series 236 | TS 35 socket | ||
82.77 € | 1 | Available | 3 Days | 34 | 171 | 85 | - | - | CAGE CLAMP® Serie 236 | TS 35 socket |
Loading...
Operating current(A) | 1 | Operating voltage(V AC) | 125 V AC/DC | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.08 | Total number of pins | 64 | Transfer module type (category) | Transfer module |
Suitable for | Edge connector (Cut & Clip, solder lugs) | Connection (components) | Pull spring |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Connector cross section(mm²)
Material (details)
Connection
Transfer module features
Filter by standard shipping days
Optional Attributes