Manufacturer part number: 756-9601/060-000
Brand: WAGO
Price: 89.63 €
Delivery time: 25 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-9601/060-000
Number Of Cores | 6 | Allowable Current(A) | 20 | Allowable Voltage(V) | 300 |
---|---|---|---|---|---|
Connection direction | straight | Cross section (max.)(mm²) | 0.25 | Connection (components) | Soldering |
Connection side A (sensors/actuators) | M23 plug, straight | Connection side B (sensors/actuators) | Customisable | Connector type | Plug |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector | Industrial goods | Yes |
This page is M23 Plug, straight, part number 756-9601/060-000.
You can find the detail information about specifications and dimensions on part number 756-9601/060-000.