Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
723-602/114-000 |
723-603/114-000 |
723-607/114-000 |
723-609/114-000 |
723-610/114-000 |
723-611/114-000 |
723-612/114-000 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|
207.68 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 33.5 | 2 | 2 | |
202.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 41 | 3 | 3 | |
218.63 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 71 | 7 | 7 | |
213.16 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 86 | 9 | 9 | |
98.04 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 93.5 | 10 | 10 | |
125.27 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 101 | 11 | 11 | |
136.17 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 108.5 | 12 | 12 |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Nominal voltage(V) | 630 |
---|---|---|---|---|---|
Connection direction | straight | Product size (height)(mm) | 17.5 | Product size (length)(mm) | 27.5 |
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Contact spacing(mm) | 7.5 | Max. temperature(°C) | +100 |
Min. temperature(°C) | -60 | No. of rows | 1 | Contact material | Cathode copper |
Case material | Polyamide | Colour | Light grey | Pin strip type (category) | Pin strip (standard) |
Connector type | Plug | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2080 | Industrial goods | Yes |