Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Connector orientation | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
196.75 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 33.5 | 7.5 | 2 | 2 | - | Grey | |
202.21 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 41 | 7.5 | 3 | 3 | - | Grey | |
229.55 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 48.5 | 7.5 | 4 | 4 | - | Grey | |
141.61 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 56 | 7.5 | 5 | 5 | - | Grey | |
158.49 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 63.5 | 7.5 | 6 | 6 | - | Grey | |
207.68 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 71 | 7.5 | 7 | 7 | - | Grey | |
185.83 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 78.5 | 7.5 | 8 | 8 | - | Grey | |
202.21 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 86 | 7.5 | 9 | 9 | - | Grey | |
93.68 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 93.5 | 7.5 | 10 | 10 | Parallel (to the PCB) | Grey | |
119.83 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 101 | 7.5 | 11 | 11 | - | Grey | |
106.75 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 108.5 | 7.5 | 12 | 12 | - | Grey | |
136.17 € | 10 Pieces Per Package | 1 pack | Available | 21 Days | 116 | 7.5 | 13 | 13 | - | Grey | |
136.17 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 138.5 | 7.5 | 16 | 16 | - | Grey | |
202.21 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 41.32 | 7.62 | 3 | 3 | - | Orange | |
229.55 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 48.94 | 7.62 | 4 | 4 | - | Orange | |
158.49 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 64.18 | 7.62 | 6 | 6 | - | Orange | |
207.68 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 71.8 | 7.62 | 7 | 7 | - | Orange | |
185.83 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 79.42 | 7.62 | 8 | 8 | - | Orange | |
202.21 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | 87.04 | 7.62 | 9 | 9 | - | Orange | |
93.68 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 94.66 | 7.62 | 10 | 10 | - | Orange | |
106.75 € | 10 Pieces Per Package | 1 pack | Available | 26 Days | 109.9 | 7.62 | 12 | 12 | - | Orange |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Nominal voltage(V) | 630 |
---|---|---|---|---|---|
Connection direction | straight | Product size (height)(mm) | 17.5 | Product size (length)(mm) | 27.5 |
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Max. temperature(°C) | +100 | Min. temperature(°C) | -60 |
No. of rows | 1 | Contact material | Cathode copper | Case material | Polyamide |
Pin strip type (category) | Pin strip (standard) | Connector type | Plug | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 2081 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Connector orientation
Colour
Filter by standard shipping days
Optional Attributes