Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
723-603
Nominal current(A) | 15 | Nominal voltage(V) | 630 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 23.20 | Product size (length)(mm) | 14.3 | Product size (width)(mm) | 27.5 |
Nominal current (details)(A) | 12 | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 |
Cross section(mm²) | 0.08 -2.5 | AWG max. | 12 | AWG (min.) | 28 |
Contact spacing(mm) | 7.5 | Stripping length (max.)(mm) | 9 | Total number of pins | 3 |
Pins per row | 3 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Type (misc.) | Terminal blocks | Pin strip type (category) | Pin enclosure - cable |
Connector type | Plug | Connection (components) | Connectors | wire-to-board | |
Series (connectors) | 723 | Industrial goods | Yes |
This page is MCS MIDI pin strip 723, part number 723-603.
You can find the detail information about specifications and dimensions on part number 723-603.