Manufacturer part number: 722-733/005-000
Brand: WAGO
Price: 158.49 €
Delivery time: 4 Days
Connection direction: [Other] vertical vertical
Product size (length): 18.25 mm
Product size (width): 21.5 mm
Colour: Light grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
722-733/005-000
Part Number
|
---|
722-733/005-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection direction | Product size (length) (mm) | Product size (width) (mm) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
- | 158.49 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | [Other] vertical vertical | 18.25 | 21.5 | Light grey |
Loading...
Nominal current(A) | 15 | Nominal voltage(V) | 630 | Total number of pins | 1 |
---|---|---|---|---|---|
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Pin strip type (category) | Socket enclosure - PCB | Connector type | Socket | Connection (components) | |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 722 |
Industrial goods | Yes |
This page is MCS MIDI terminal block 722, part number 722-733/005-000.
You can find the detail information about specifications and dimensions on part number 722-733/005-000.
Part Number |
---|
722-734/005-000 |
722-735/005-000 |
722-738/005-000 |
722-740/005-000 |
722-742/005-000 |
722-842/005-000/039-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Product size (length) (mm) | Product size (width) (mm) | Colour |
---|---|---|---|---|---|---|---|---|---|---|
- | 191.29 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | [Other] vertical vertical | 18.25 | 29 | Light grey | |
- | 229.55 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | [Other] vertical vertical | 18.25 | 36.5 | Light grey | |
- | 180.36 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | [Other] vertical vertical | 18.25 | 59 | Light grey | |
- | 218.63 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | [Other] vertical vertical | 18.25 | 74 | Light grey | |
- | 262.35 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | [Other] vertical vertical | 18.25 | 102.3 | Light grey | |
273.28 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | [Other] horizontal mount | 11.6 | 104.8 | - |