2-conductor lighting connector【1-100 Pieces Per Package】 (224-114)

2-conductor lighting connector 224-114

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 224-114

Brand: WAGO

Price: 46.60

Delivery time: 16 Days


Technical Data:

Color: Black

Cross section: - mm²

Min. cross section (inflexible): 0.5 mm²

Temperature range: - °C

Nominal voltage: - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

224-114

Part Number
224-114
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Cross section
(mm²)
Min. cross section (inflexible)
(mm²)
Temperature range
(°C)
Nominal voltage
(V)
Product size (width)
(mm)
Number of pins Industrial goods

46.60 €

100 Pieces Per Package

1 pack Available 16 Days Black-0.5--9.52Yes

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 2.5 Min. cross section (flexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 2.5
Nominal current(A) 24 Connection (components) Pull spring Connector clip features Latch
Connector type (category) Lamp terminal

This page is 2-conductor lighting connector, part number 224-114.
You can find the detail information about specifications and dimensions on part number 224-114.

Variation of this product

Part Number
224-112
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Cross section
(mm²)
Min. cross section (inflexible)
(mm²)
Temperature range
(°C)
Nominal voltage
(V)
Product size (width)
(mm)
Number of pins Industrial goods

0.31 €

1 Available 4 Days WhiteMassive: 2 x 1 - 2.5 mm²/massive or flexible: 1 x 0.5 - 2.51Max 110400-3-

Tech Support