Manufacturer part number: 224-104
Brand: WAGO
Price: 33.21 €
Delivery time: 3 Days
Color: Black
Cross section: - mm²
Nominal voltage: - V
Product size (width): 8.5 mm
Industrial goods: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
224-104
Part Number
|
---|
224-104 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Cross section (mm²) | Nominal voltage (V) | Product size (width) (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 100 Pieces Per Package | 1 pack | 3 Days | Black | - | - | 8.5 | Yes |
Loading...
Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.5 | Nominal current(A) | 24 | Number of pins | 2 |
Connection (components) | Pull spring | Connector clip features | Latch | Connector type (category) | Lamp terminal |
This page is Lighting connector 224, part number 224-104.
You can find the detail information about specifications and dimensions on part number 224-104.
Part Number |
---|
224-101 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Cross section (mm²) | Nominal voltage (V) | Product size (width) (mm) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 15 Days | Grey | 0.5 - 2.5 | 400 | - | - |