Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
757-144 |
757-145 |
757-164 |
757-165 |
757-184 |
757-185 |
757-264/000-005 |
757-265/000-005 |
757-284/000-005 |
757-284/000-010 |
757-284/000-025 |
757-285/000-005 |
757-285/000-010 |
757-285/000-025 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | IP rating | Cable length (m) | Product size (length) (mm) | No. of signal spaces | Number of pins | No. of splitters | Connection (components) | Trunk line | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.93 € | 1 | Available | 6 Days | IP67 | - | 117 | 1 | 4 | 4-way | - | No | ||
130.71 € | 1 | Available | 6 Days | IP67 | - | 117 | 2 | 5 | 4-way | - | No | ||
125.27 € | 1 | Available | 6 Days | IP67 | - | 123 | 1 | 4 | 6-way | - | No | ||
163.96 € | 1 | Available | 6 Days | IP67 | - | 123 | 2 | 5 | 6-way | - | No | ||
147.05 € | 1 | Available | 6 Days | IP67 | - | 152 | 1 | 4 | 8-way | - | No | ||
180.36 € | 1 | Available | 39 Days | IP67 | - | 152 | 2 | 5 | 8-way | - | No | ||
153.03 € | 1 | Available | 6 Days | IP68 | 5 | 123 | 1 | 4 | 6-way | Open end cable | Yes | ||
196.75 € | 1 | Available | 6 Days | IP68 | 5 | 123 | 2 | 5 | 6-way | Open end cable | Yes | ||
180.36 € | 1 | Available | 6 Days | IP68 | 5 | 152 | 1 | 4 | 8-way | Open end cable | Yes | ||
213.16 € | 1 | Available | 6 Days | IP68 | 10 | 152 | 1 | 4 | 8-way | Open end cable | Yes | ||
366.21 € | 1 | Available | 6 Days | IP68 | 25 | 152 | 1 | 4 | 8-way | Open end cable | Yes | ||
213.16 € | 1 | Available | 6 Days | IP68 | 5 | 152 | 2 | 5 | 8-way | Open end cable | Yes | ||
289.68 € | 1 | Available | 6 Days | IP68 | 10 | 152 | 2 | 5 | 8-way | Open end cable | Yes | ||
442.72 € | 1 | Available | 6 Days | IP68 | 25 | 152 | 2 | 5 | 8-way | Open end cable | Yes |
Loading...
Color | Grey | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. power rating per slot(A) | 2 | Product size (width)(mm) | 60 | Power rating (total)(A) | 9 |
Case material | PA 66 | Connector type (distribution boxes) | M12 receptacle | Distribution box (category) | M12 splitter + steel thread |
Configuration | Single | Sensor & actuator box type (category) | Sensor & actuator box (passive) | Status indicator | LED |
Configure
Basic Attributes
IP rating
Cable length(m)
Product size (length)(mm)
No. of signal spaces
Number of pins
No. of splitters
Connection (components)
Trunk line
Filter by standard shipping days
Optional Attributes