Test plugs for female connectors【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-661
231-662
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)

213.16 €

100 Pieces Per Package

1 pack Available 6 Days 5.08

218.63 €

100 Pieces Per Package

1 pack Available 6 Days 7.62

Loading...

  1. 1

Basic information

Color Light grey Nominal voltage(V) 250 Stripping length (max.)(mm) 9.00
Series (connectors) 231 Connection (components) Spring-loaded terminal PCB terminal features + CAGE CLAMP®
PCB terminal type (category) Spring-loaded terminal Industrial goods Yes

Tech Support