Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-301 |
769-302 |
769-303 |
769-304 |
769-305 |
769-306 |
769-309 |
769-310 |
769-311 |
769-312 |
769-315 |
769-316 |
769-317 |
769-318 |
769-320 |
769-321 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 87.2 | 2.22 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 87.2 | 2.23 | ||
42.56 € | 100 Pieces Per Package | 1 pack | 6 Days | Grey | 87.2 | 2.22 | |||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 87.2 | 2.18 | ||
42.56 € | 100 Pieces Per Package | 1 pack | 6 Days | Grey | 52.5 | 1.193 | |||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 52.5 | 1.193 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 87.2 | 2.153 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 87.2 | 2.136 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 87.2 | 2.156 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 87.2 | 2.143 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 87.2 | 2.091 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 87.2 | 2.078 | ||
56.36 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 87.2 | 2.05 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | Orange | 87.2 | 2.05 | ||
41.44 € | 100 Pieces Per Package | 1 pack | 6 Days | Grey | 69 | 1.62 | |||
49.85 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 69 | 1.62 |
Loading...
Conforming series | 769 | Compatible with series (Wago) | 769 | Product size (height)(mm) | 24.1 |
---|---|---|---|---|---|
Product size (width)(mm) | 1.1 | Accessory type (serial terminals) | Terminal panel/separator | Industrial goods | Yes |