Manufacturer part number: 870-148
Brand: WAGO
Price: 102.39 €
Delivery time: 7 Days
Color: Grey
Product size (height): 37.7 mm
Product size (length): 132.3 mm
Product size (width): 1 mm
Weight: 4.16 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
870-148
Part Number
|
---|
870-148 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
102.39 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 37.7 | 132.3 | 1 | 4.16 |
Loading...
Conforming series | 870 | Compatible with series (Wago) | 870 | Accessory type (serial terminals) | Terminal panel/separator |
---|---|---|---|---|---|
Industrial goods | Yes |
This page is End and intermediate plate 870, part number 870-148.
You can find the detail information about specifications and dimensions on part number 870-148.
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
870-118 |
870-119 |
870-149 |
870-168 |
870-169 |
870-568 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | - | 69.6 | 1 | 2.3 | ||
56.36 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | - | 69.6 | 1 | 2.3 | ||
95.85 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Orange | 37.7 | 132.3 | 1 | 4.16 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 37.1 | 88.6 | 1 | 3.083 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Orange | 37.1 | 88.6 | 1 | 2.83 | ||
30.00 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 52.5 | 106 | 2 | 5.31 |