Manufacturer part number: 282-385
Brand: WAGO
Price: 52.65 €
Delivery time: 6 Days
Color: Orange
Product size (height): 65.62 mm
Product size (length): 122 mm
Weight: 9.2 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-385
Part Number
|
---|
282-385 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
52.65 € | 50 Pieces Per Package | 1 pack | 6 Days | Orange | 65.62 | 122 | 9.2 |
Loading...
Conforming series | 282 | Compatible with series (Wago) | 282 | Product size (width)(mm) | 1.5 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Terminal panel/separator | Industrial goods | Yes |
This page is End and separator plate 282, part number 282-385.
You can find the detail information about specifications and dimensions on part number 282-385.
Configure
Part Number |
---|
282-361 |
282-365 |
282-366 |
282-386 |
282-387 |
282-390 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Product size (length) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
25.76 € | 50 Pieces Per Package | 1 pack | 7 Days | Grey | 37.5 | 89 | 2.48 | |||
37.51 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 46.5 | 98 | 2.94 | ||
32.15 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 37.5 | 89 | 2.45 | ||
60.69 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 71.7 | 122 | 9.351 | ||
60.69 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 71.7 | 122 | 9.64 | ||
52.65 € | 50 Pieces Per Package | 1 pack | 6 Days | Grey | 65.62 | 122 | 9.73 |