End plate 236【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

236-500

Part Number
236-500
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.95 €

100 Pieces Per Package

1 pack 30 Days

Loading...

  1. 1

Basic information

Color Green Conforming series 236 Product size (height)(mm) 13.00
Product size (length)(mm) 1 Product size (width)(mm) 14.00 Enclosure material Polyamide
PCB terminal type (category) Cover Industrial goods Yes Wire protection Yes

This page is End plate 236, part number 236-500.
You can find the detail information about specifications and dimensions on part number 236-500.

Tech Support