Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
254-100 |
254-300 |
254-600 |
254-700 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Stripping length (max.) (mm) | Min. stripping length (mm) | Enclosure material | |
---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | - | - | Polyamide | ||
9.45 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | - | - | - | - | ||
9.45 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | - | - | - | - | ||
9.45 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light green | 6 | 6 | - |
Loading...
Conforming series | 254 | Product size (height)(mm) | 13.50 | Product size (length)(mm) | 1 |
---|---|---|---|---|---|
Product size (width)(mm) | 15.70 | PCB terminal type (category) | Cover | Industrial goods | Yes |
Wire protection | Yes |