End plate 264【25 Pieces Per Package】 (264-364)

End plate 264 264-364

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 264-364

Brand: WAGO

Price: 6.28

Delivery time: 6 Days


Technical Data:

Color: Orange


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

264-364

Part Number
264-364
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

6.28 €

25 Pieces Per Package

1 pack Available 6 Days Orange

Loading...

  1. 1

Basic information

Conforming series 264 Compatible with series (Wago) 264 Product size (height)(mm) 22.1
Product size (length)(mm) 32 Product size (width)(mm) 4 Accessory type (serial terminals) Terminal panel
Industrial goods Yes

This page is End plate 264, part number 264-364.
You can find the detail information about specifications and dimensions on part number 264-364.

Variation of this product

Part Number
264-363
264-373
264-374
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color

6.28 €

25 Pieces Per Package

1 pack Available 6 Days Light grey

3.91 €

25 Pieces Per Package

1 pack 6 Days Light grey

6.28 €

25 Pieces Per Package

1 pack Available 6 Days Orange

Tech Support