End plate 741【100-600 Pieces Per Package】

End plate 741

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
741-600
741-916
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stripping length (max.)
(mm)
Min. stripping length
(mm)

10.56 €

100 Pieces Per Package

1 pack Available 30 Days 88

82.77 €

600 Pieces Per Package

1 pack Available 31 Days 1111

Loading...

  1. 1

Basic information

Color Orange Conforming series 741 Product size (height)(mm) 12.50
Product size (length)(mm) 1.5 Product size (width)(mm) 18.50 PCB terminal type (category) Cover
Industrial goods Yes Wire protection Yes

Tech Support