End plate 745【1-100 Pieces Per Package】 (745-140)

End plate 745 745-140

Click on this image to zoom in.

Click on this image to zoom in.

  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • End plate 745 745-140
  • Volume Discount

Product Details:

Manufacturer part number: 745-140

Brand: WAGO

Price: 16.93

Delivery time: 6 Days


Technical Data:

Product size (height): 19.00 mm

Product size (length): 7.90 mm

Product size (width): 22.90 mm

Cross section: -

Stripping length (max.): 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

745-140

Part Number
745-140
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section Stripping length (max.)
(mm)
Min. stripping length
(mm)
PCB terminal type (category)

16.93 €

100 Pieces Per Package

1 pack Available 6 Days 19.007.9022.90-88Cover

Loading...

  1. 1

Basic information

Color Grey Conforming series 745 Industrial goods Yes
Wire protection Yes

Tech Support