End plate 859【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

859-525

Part Number
859-525
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.85 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 56 Product size (length)(mm) 90.4
Product size (width)(mm) 1 Weight(g) 4.72 Relay type (category) Faceplate
Material Plastic Industrial goods Yes

This page is End plate 859, part number 859-525.
You can find the detail information about specifications and dimensions on part number 859-525.

Tech Support