Manufacturer part number: 869-378
Brand: WAGO
Price: 46.60 €
Delivery time: 6 Days
Color: Blue
Weight: 1.6 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
869-378
Conforming series | 869 | Product size (height)(mm) | 27.60 | Product size (length)(mm) | 2.50 |
---|---|---|---|---|---|
Product size (width)(mm) | 33.40 | PCB terminal type (category) | Cover | Industrial goods | Yes |
Wire protection | Yes |
This page is End plate 869, part number 869-378.
You can find the detail information about specifications and dimensions on part number 869-378.
Part Number |
---|
869-375 |
869-377 |
869-379 |
869-385 |
869-387 |
869-395 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Weight (g) |
---|---|---|---|---|---|---|---|---|
42.27 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 1.53 | ||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 1.56 | ||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | Green-yellow | 1.56 | ||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 1.68 | ||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 1.68 | ||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 1.68 |