Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1692 |
2002-1892 |
2002-541 |
2002-641 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Compatible Model Number | Product size (length) (mm) | Weight (g) | Accessory type (serial terminals) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 1 | Available | 3 Days | Orange | 2002-160x, 2002-167x, 2002-1681 | - | - | Terminal panel/separator | - | |||
0.83 € | 1 | Available | 3 Days | Orange | 2002-187x, 2002-180x, 2002-1881 | - | - | Terminal panel/separator | - | |||
56.36 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Grey | - | 1.5 | 0.47 | Terminal panel | Yes | ||
58.53 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | - | 1.5 | 0.33 | Terminal panel | Yes |
Loading...
Conforming series | 2002 | Compatible with series (Wago) | 2002 |
---|
Configure
Basic Attributes
Color
Compatible Model Number
Product size (length)(mm)
Weight(g)
Accessory type (serial terminals)
Industrial goods
Filter by standard shipping days
Optional Attributes