Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1691 |
2002-1891 |
2002-1991 |
2002-2491 |
2002-2492 |
2002-2691 |
2002-2692 |
2002-2991 |
2002-2992 |
2002-4191 |
2002-4192 |
2002-7192 |
2002-7292 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Compatible Model Number | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
82.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | - | 32.9 | 1 | 1.84 | Yes | ||
80.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | - | 32.9 | 1 | 2.44 | Yes | ||
0.96 € | 1 | Available | 11 Days | Grey | - | - | - | - | - | |||
0.93 € | 1 | Available | 3 Days | Grey | Series 2002-24XX | - | - | - | - | |||
0.79 € | 1 | Available | 3 Days | Orange | Series 2002-24XX | - | - | - | - | |||
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | - | 48.9 | 1 | 4.23 | Yes | ||
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | - | 48.9 | 1 | 4.23 | Yes | ||
67.20 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | - | 42 | 1 | 3.56 | Yes | ||
69.37 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | - | 42 | 1 | 3.56 | Yes | ||
82.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | - | 83.9 | 1 | 6.93 | Yes | ||
82.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | - | 83.9 | 1 | 6.93 | Yes | ||
0.73 € | 1 | Available | 3 Days | Orange | Series 2002 | - | - | - | - | |||
69.37 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | - | 38.1 | 0.8 | 1.61 | Yes |
Loading...
Conforming series | 2002 | Compatible with series (Wago) | 2002 | Accessory type (serial terminals) | Terminal panel/separator |
---|
Configure
Basic Attributes
Color
Compatible Model Number
Product size (height)(mm)
Product size (length)(mm)
Weight(g)
Industrial goods
Filter by standard shipping days
Optional Attributes