End and intermediate plate 2006【1-100 Pieces Per Package】 (2006-1691)

End and intermediate plate 2006 2006-1691

Click on this image to zoom in.

Click on this image to zoom in.

  • End and intermediate plate 2006 2006-1691
  • End and intermediate plate 2006 2006-1691
  • End and intermediate plate 2006 2006-1691
  • Volume Discount

Product Details:

Manufacturer part number: 2006-1691

Brand: WAGO

Price: 80.60

Delivery time: 6 Days


Technical Data:

Color: Grey

Compatible Model Number: -

Product size (height): 32.9 mm

Product size (length): 1 mm

Weight: 3.14 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2006-1691

Part Number
2006-1691
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Compatible Model Number Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)
Industrial goods

80.60 €

100 Pieces Per Package

1 pack Available 6 Days Grey-32.913.14Yes

Loading...

  1. 1

Basic information

Conforming series 2006 Compatible with series (Wago) 2006 Accessory type (serial terminals) Terminal panel/separator

This page is End and intermediate plate 2006, part number 2006-1691.
You can find the detail information about specifications and dimensions on part number 2006-1691.

Variation of this product

Part Number
2006-7192
2006-8691
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Compatible Model Number Product size (height)
(mm)
Product size (length)
(mm)
Weight
(g)
Industrial goods

0.73 €

1 Available 3 Days OrangeSeries 2006----

45.52 €

48 Pieces Per Package

1 pack Available 6 Days Grey-31.613.69Yes

Tech Support