Manufacturer part number: 270-319
Brand: WAGO
Price: 69.37 €
Delivery time: 6 Days
Color: Grey
Product size (length): 68 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
270-319
Part Number
|
---|
270-319 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|
69.37 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 68 |
Loading...
Conforming series | 270 | Compatible with series (Wago) | 270 | Product size (height)(mm) | 39 |
---|---|---|---|---|---|
Product size (width)(mm) | 1 | Accessory type (serial terminals) | Terminal panel/separator | Industrial goods | Yes |
This page is End and intermediate plate 270, part number 270-319.
You can find the detail information about specifications and dimensions on part number 270-319.
Part Number |
---|
270-320 |
270-321 |
270-322 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 83 | ||
69.37 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 68 | ||
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 83 |