Manufacturer part number: 279-330
Brand: WAGO
Price: 60.69 €
Delivery time: 7 Days
Color: Light grey
Product size (height): 27 mm
Product size (length): 51.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
279-330
Part Number
|
---|
279-330 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
60.69 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 27 | 51.4 |
Loading...
Conforming series | 279 | Compatible with series (Wago) | 279 | Product size (width)(mm) | 2 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Terminal panel/separator | Industrial goods | Yes |
This page is End and intermediate plate 279, part number 279-330.
You can find the detail information about specifications and dimensions on part number 279-330.
Part Number |
---|
279-316 |
279-317 |
279-318 |
279-341 |
279-348 |
279-518 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|---|
56.36 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Grey | 27 | 67.8 | ||
56.36 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 27 | 67.8 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 27 | 67.8 | ||
62.87 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 27 | 61.8 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 27 | 72.2 | ||
69.37 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | - | 39 | 85 |