Manufacturer part number: 280-303
Brand: WAGO
Price: 32.15 €
Delivery time: 6 Days
Color: Grey
Product size (height): 50 mm
Product size (length): 103 mm
Product size (width): 2.5 mm
Weight: 5.9 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-303
Part Number
|
---|
280-303 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
32.15 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 50 | 103 | 2.5 | 5.9 |
Loading...
Conforming series | 280 | Compatible with series (Wago) | 280 | Accessory type (serial terminals) | Terminal panel/separator |
---|---|---|---|---|---|
Industrial goods | Yes |
This page is End and intermediate plate 280, part number 280-303.
You can find the detail information about specifications and dimensions on part number 280-303.
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
280-301 |
280-304 |
280-305 |
280-306 |
280-319 |
280-321 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
62.87 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 30.5 | 40 | 2.5 | 2.009 | ||
34.28 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 50 | 103 | 2.5 | 6.29 | ||
39.64 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 50 | 113 | 2.5 | 6.38 | ||
44.44 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 50 | 113 | 2.5 | 6.29 | ||
76.24 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 55.5 | 80 | 1 | 2.71 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 55.5 | 80 | 1 | 2.67 |