Manufacturer part number: 281-340
Brand: WAGO
Price: 58.53 €
Delivery time: 7 Days
Color: Grey
Product size (height): 38 mm
Product size (length): 73 mm
Product size (width): 2.5 mm
Weight: 4.1 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-340
Part Number
|
---|
281-340 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 38 | 73 | 2.5 | 4.1 |
Loading...
Conforming series | 281 | Compatible with series (Wago) | 281 | Accessory type (serial terminals) | Terminal panel/separator |
---|---|---|---|---|---|
Industrial goods | Yes |
This page is End and intermediate plate 281, part number 281-340.
You can find the detail information about specifications and dimensions on part number 281-340.
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
281-302 |
281-316 |
281-317 |
281-341 |
281-342 |
281-343 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
60.69 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | - | - | - | - | - | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 29 | 53 | 3 | 4.05 | ||
62.87 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 29 | 53 | 3 | 2.8 | ||
62.87 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 38 | 73 | 2.5 | 3.849 | ||
62.87 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 38 | 83 | 2.5 | 4.5 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | Orange | 38 | 83 | 2.5 | 4.328 |